V100 Maintenance Package T5 385A MR10
181B6168
SPR-ELE47467
Maintenance package for Vacon 100 frame MR10 (385A 500V). Package
includes all fans in the drive.
SPR-ELE47467
Maintenance package for Vacon 100 frame MR10 (385A 500V). Package
includes all fans in the drive.
Gross weight | 1.456 kg |
Net weight | 1.31 kg |
Volume | 13.64 dm3 |
EAN | 5715253443348 |
Gross weight | 1.456 kg |
Net weight | 1.31 kg |
Volume | 13.64 dm3 |
EAN | 5715253443348 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
DrivePro category | Spare Part |
Current Rating | 385 A |
Frame Size | MR10 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
Current Rating | 385 A |
Frame Size | MR10 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |