V100 Maintenance Package T5 135W MR09A
181B6166
SPR-ELE47465
Maintenance package for Vacon 100 frame MR9 (For the old mechanic drive
500V. Check compatibility from the drive.). Package includes all the
fans.
SPR-ELE47465
Maintenance package for Vacon 100 frame MR9 (For the old mechanic drive
500V. Check compatibility from the drive.). Package includes all the
fans.
Gross weight | 6.829 kg |
Net weight | 6.146 kg |
Volume | 0.601 hl |
EAN | 5715253443270 |
Gross weight | 6.829 kg |
Net weight | 6.146 kg |
Volume | 0.601 hl |
EAN | 5715253443270 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
Frame Size | Frame 09 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 09 |
Mains Voltage | 380-500 Vac |
Product Group | VACON |
Product Series | VACON 100 |