V100 Maintenance Package MR08
181B6165
SPR-ELE47459
Maintenance package for Vacon 100 frame MR8 (140-205A 500V and 80-125A
600V). Package includes all the fans in the drive.
SPR-ELE47459
Maintenance package for Vacon 100 frame MR8 (140-205A 500V and 80-125A
600V). Package includes all the fans in the drive.
Gross weight | 2.91 kg |
Net weight | 2.619 kg |
Volume | 13.64 dm3 |
EAN | 5715253443263 |
Gross weight | 2.91 kg |
Net weight | 2.619 kg |
Volume | 13.64 dm3 |
EAN | 5715253443263 |
Electro Mechanics | Fan |
Electro Mechanics | Fan |
DrivePro category | Spare Part |
Frame Size | Frame 08 |
Product Group | VACON |
Product Series | VACON 100 |
DrivePro category | Spare Part |
Frame Size | Frame 08 |
Product Group | VACON |
Product Series | VACON 100 |