DC filter 900A 700V Tr AF

181B5987

FLU-LDC-0900-5-0-BTR
DC-filter for energy storage application, with thermal relays. Forced
air cooling (AF).

Product details

Gross weight 285 kg
Net weight 240 kg
Volume 0.48 m3
EAN 5715253345581

DD Power Options Class

Mains Voltage 500V~
Product Series DC filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality