DC filter 160A 1050V Pt100 WF
181B5968
FLU-LDC-0160-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
FLU-LDC-0160-6-0-CPT
DC-filter for energy storage application, with PT100 temp sensors.
Liquid cooling (WF).
Gross weight | 164 kg |
Net weight | 144 kg |
Volume | 0.282 m3 |
EAN | 5715253345369 |
Gross weight | 164 kg |
Net weight | 144 kg |
Volume | 0.282 m3 |
EAN | 5715253345369 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |