DC filter 92A 750V Tr AF
181B5965
FLU-LDC-0092-5-0-BTR
DC-filter for energy storage application, with thermal relays. Forced
air cooling (AF).
FLU-LDC-0092-5-0-BTR
DC-filter for energy storage application, with thermal relays. Forced
air cooling (AF).
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345338 |
Gross weight | 43 kg |
Net weight | 30 kg |
Volume | 1.198 hl |
EAN | 5715253345338 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 500V~ |
Product Series | DC filter |
Protection Class | IP00 |