DC filter 50A 1025V Tr AN
181B5961
FLU-LDC-0050-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
FLU-LDC-0050-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).
Gross weight | 64 kg |
Net weight | 51 kg |
Volume | 1.198 hl |
EAN | 5715253345291 |
Gross weight | 64 kg |
Net weight | 51 kg |
Volume | 1.198 hl |
EAN | 5715253345291 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |
Mains Voltage | 690V~ |
Product Series | DC filter |
Protection Class | IP00 |