DC filter 30A 1025V Tr AN

181B5959

FLU-LDC-0030-6-0-ATR
DC-filter for energy storage application, with thermal relays. Natural
convection cooling (AN).

Product details

Gross weight 55 kg
Net weight 42 kg
Volume 1.198 l
EAN 5715253345260

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality