Service unit 650A 500-690V NFE G1

181B5075

SPR-ELE40041+NFEUNIT-G1-500-690V-650A

Product details

Gross weight 97 kg
Net weight 93 kg
Volume 0.54 m3
EAN 5714853303465

Repair Kit

Repair Kit Inverter module kit

SERVICES FOR VACON NXLM

Current 650 Amp
DrivePro category Exchange Unit
Enclosure IP00
Frame Size Frame 10 INU
Mains Voltage 525 – 690 Vac (640-1100 Vdc)
380 – 500 Vac (465-800 Vdc)
Product Group Rectifier Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality