SIN-0287-6-0-P,SINE-filt 287A 690V IP00

181B2653

SIN-0287-6-0-P
Sine wave filter for VACON NX.
Voltage: 525 V - 690 V
Continuous current: 287 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 1100 W
Degree of protection: IP00
Dimensions H x W x D: 520 x 480 x 400 mm
Weight: 190 kg

Product details

Gross weight 190 kg
Net weight 190 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality