LCL-1030-6-B-0-R011-T LCL 1030A 690V

181B1395

LCL-1030-6-B0R011T

Product details

Gross weight 546.5 kg
Net weight 546.5 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series LCL Filter, Forced cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality