REG-0410-5-0-P REG Filt 410A 500V IP00

181B0910

REG-0410-5-0-P

Product details

Gross weight 250 kg
Net weight 250 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter. Natural convection
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality