LCL-0460-5-A-0-R011-T LCL 460A 500V

181B0631

LCL-0460-5-A0R011T

Product details

Gross weight 285 kg
Net weight 246 kg
Volume 0 l

DD Power Options Class

Mains Voltage 500V~
Product Series LCL Filter, Forced cooled
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality