Measurement board 240/500V MR7-9, prog

181B0279

SPR-CMB01790-HVAC+AMPV0310-5+MODX1V001+DBNO-R00+LS50+LSSI

Product details

Gross weight 0.3 kg
Net weight 0.27 kg
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Current scaling card

Spareparts for Vacon 100

/Current Rating 105 A
205 A
310 A
/Frame Size Frame 07
Frame 08
Frame 09
/Mains Voltage 380-500 Vac
/Product Series VACON 100
DrivePro category Spare Part

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality