Special Du/dt 280A 690V IP00

181B0258

This product is not available in this store. Please contact your local Customer Service Center.

DUT-0280-6-0-P1

Product details

Gross weight 34 kg
Net weight 34 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Protection Class IP00

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality