Coupling

180Z4081

APP 53-92, Motor frame Size: IEC 280, 1.97 in, 75 mm

Product details

Gross weight 26 Kilogram
Net weight 17.335 Kilogram
Volume 70.56 Liter
EAN 5715162681534

 

Application Desalination
CE evaluated Out of scope
Description Coupling BoWex I-80 HEW Compact
For product APP 53-92
In scope of WEEE and contain batteries No
Motor frame Size IEC 280
Motor shaft diameter [in] 2.95 in
Motor shaft diameter [mm] 75 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.97 in
Pump shaft diameter [mm] 50 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality