Hose
180Z1001
High-pressure hose 3" with victaulic connections, Operating pressure [barg] [Max]: 83, 1.60 mm, 3.0 in Vic.
High-pressure hose 3" with victaulic connections, Operating pressure [barg] [Max]: 83, 1.60 mm, 3.0 in Vic.
Gross weight | 16 Kilogram |
Net weight | 13 Kilogram |
Volume | 27.885 Liter |
EAN | 5715162679142 |
Gross weight | 16 Kilogram |
Net weight | 13 Kilogram |
Volume | 27.885 Liter |
EAN | 5715162679142 |
Bending radius [in] | 9.84 in, max. 180° |
Bending radius [mm] | 250 mm, max. 180° |
Description | High-pressure hose 3" with victaulic connections |
Hose length [in] | 63 in |
Hose length [m] | 1.6 mm |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 3 in |
Inner diameter [mm] | 76 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 3.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
Bending radius [in] | 9.84 in, max. 180° |
Bending radius [mm] | 250 mm, max. 180° |
Description | High-pressure hose 3" with victaulic connections |
Hose length [in] | 63 in |
Hose length [m] | 1.6 mm |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 3 in |
Inner diameter [mm] | 76 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 3.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |