Pump connection

180Z0654

Inlet APP 53-86 up to series 7, Operating pressure [barg] [Max]: 10, Length [mm]: 61, 76.10 mm

Product details

Gross weight 1.263 Kilogram
Net weight 1.182 Kilogram
Volume 3.335 Liter
EAN 5715162675977

 

Body material Super Duplex
Description Inlet APP 53-86 up to series 7
In scope of WEEE and contain batteries No
Inner diameter [in] 3.46 in
Inner diameter [mm] 87.8 mm
Length [in] 2.4 in
Length [mm] 61 mm
Operating pressure [barg] [Max] 10 barg
Operating pressure [psig] [Max] 145 psig
Product description Hoses and connectors
Product group Accessories
REACH Candidate List substances No
Type Pump connection
Type designation Pump connection
Victaulic [in] 3 in
Victaulic [mm] 76.1 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality