Filter element

180Z0653

Flow [gpm] [Max]: 264.000, Flow [l/min] [Max]: 1000.00, Flow [m³/h] [Max]: 60.00, 10 µ abs, SOE, Polypropylene

Product details

Gross weight 4.033 Kilogram
Net weight 3.7 Kilogram
Volume 40.005 Liter
EAN 5715162682722

 

Description Filter element type 7
Differential pressure at 24 °C [barg] [Max] 4 barg
Differential pressure at 75 °F [psig] [Max] 58 psig
Effective surface [m2] 10 m²
Effective surface [sq.ft.] 107.6 ft²
Element inner diameter [in] 2.56 in
Element inner diameter [mm] 65 mm
Element length [in] 40 in
Element length [mm] 1020 mm
Element outer diameter [in] 6 in
Element outer diameter [mm] 153 mm
End sealing SOE
Filtration level (Beta 5000) 10 µ abs
Fit to housing 180Z0651
Flow [gpm] [Max] 264 gal/min
Flow [l/min] [Max] 1000 l/min
Flow [m³/h] [Max] 60 m³/h
In scope of WEEE and contain batteries No
Materials Element Polypropylene
Materials End caps Polypropylene
Operating temperature [°C] [max] 50 °C
Operating temperature [°F] [max] 122 °F
Product description Filters
Product group Accessories
REACH Candidate List substances No
Seal Material Silicone
Sealing Outside O-ring
Type Filter element
Type designation Filter element

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality