Filter housing 40''
180Z0651
Flow [gpm] [Max]: 264.000, Flow [l/min] [Max]: 1000.00, Flow [m³/h] [Max]: 60.00, Outlet connection: 3” Vic. Cut groove, Inlet Connection: 3” Vic. Cut groove, 1384 mm
Flow [gpm] [Max]: 264.000, Flow [l/min] [Max]: 1000.00, Flow [m³/h] [Max]: 60.00, Outlet connection: 3” Vic. Cut groove, Inlet Connection: 3” Vic. Cut groove, 1384 mm
Gross weight | 43 Kilogram |
Net weight | 27 Kilogram |
Volume | 414.96 Liter |
EAN | 5715162682005 |
Gross weight | 43 Kilogram |
Net weight | 27 Kilogram |
Volume | 414.96 Liter |
EAN | 5715162682005 |
CE evaluated | Out of scope |
Color | Red |
Colour | Red |
Description | Housing 40” |
Drain connection type | 1” Vic. Cut groove |
Fit to element | 180Z0653 |
Flow [gpm] [Max] | 264 gal/min |
Flow [l/min] [Max] | 1000 l/min |
Flow [m³/h] [Max] | 60 m³/h |
Housing diameter [in] | 10.62 in |
Housing diameter [mm] | 270 mm |
Housing length [in] | 54.48 in |
Housing length [mm] | 1384 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | 3” Vic. Cut groove |
Materials Caps | Polypropylene |
Materials Housing | GRP Glass reinforced polypropylene |
Materials Victaulic fittings | Acetal |
Operating temperature [°C] [max] | 60 °C |
Operating temperature [°F] [max] | 140 °F |
Outlet connection | 3” Vic. Cut groove |
Pressure at 113 °F [psig] [Max] | 232 psig |
Pressure at 45 °C [barg] [Max] | 16 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Silicone PTFE |
Type | Filter housing |
Type designation | Filter housing 40'' |
UL evaluated | Out of scope |
Vent Connection | ¼” BSP |
CE evaluated | Out of scope |
Color | Red |
Colour | Red |
Description | Housing 40” |
Drain connection type | 1” Vic. Cut groove |
Fit to element | 180Z0653 |
Flow [gpm] [Max] | 264 gal/min |
Flow [l/min] [Max] | 1000 l/min |
Flow [m³/h] [Max] | 60 m³/h |
Housing diameter [in] | 10.62 in |
Housing diameter [mm] | 270 mm |
Housing length [in] | 54.48 in |
Housing length [mm] | 1384 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | 3” Vic. Cut groove |
Materials Caps | Polypropylene |
Materials Housing | GRP Glass reinforced polypropylene |
Materials Victaulic fittings | Acetal |
Operating temperature [°C] [max] | 60 °C |
Operating temperature [°F] [max] | 140 °F |
Outlet connection | 3” Vic. Cut groove |
Pressure at 113 °F [psig] [Max] | 232 psig |
Pressure at 45 °C [barg] [Max] | 16 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Silicone PTFE |
Type | Filter housing |
Type designation | Filter housing 40'' |
UL evaluated | Out of scope |
Vent Connection | ¼” BSP |