Pump connection
180Z0624
Extension for 46 2½ Vic, Operating pressure [barg] [Max]: 83, Length [mm]: 74
Extension for 46 2½ Vic, Operating pressure [barg] [Max]: 83, Length [mm]: 74
Gross weight | 1.073 Kilogram |
Net weight | 1.03 Kilogram |
Volume | 1.665 Liter |
EAN | 5715162680667 |
Gross weight | 1.073 Kilogram |
Net weight | 1.03 Kilogram |
Volume | 1.665 Liter |
EAN | 5715162680667 |
Body material | Super Duplex |
Description | Extension for 46 2½ Vic |
In scope of WEEE and contain batteries | No |
Inside thread | M60 |
Length [in] | 2.91 in |
Length [mm] | 74 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Outside thread | M60 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
To be used for | APP 43 |
Type | Pump connection |
Type designation | Pump connection |
Body material | Super Duplex |
Description | Extension for 46 2½ Vic |
In scope of WEEE and contain batteries | No |
Inside thread | M60 |
Length [in] | 2.91 in |
Length [mm] | 74 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Outside thread | M60 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
To be used for | APP 43 |
Type | Pump connection |
Type designation | Pump connection |