Hose
180Z0618
High-pressure hose 2 1/2" with victaulic connections, Operating pressure [barg] [Max]: 83, 1.00 mm, 2.5 in Vic.
High-pressure hose 2 1/2" with victaulic connections, Operating pressure [barg] [Max]: 83, 1.00 mm, 2.5 in Vic.
Gross weight | 10.7 Kilogram |
Net weight | 7.35 Kilogram |
Volume | 17.745 Liter |
EAN | 5715162675892 |
Gross weight | 10.7 Kilogram |
Net weight | 7.35 Kilogram |
Volume | 17.745 Liter |
EAN | 5715162675892 |
Approval | CE |
Bending radius [in] | 7.87 in, max. 180° |
Bending radius [mm] | 200 mm, max. 180° |
CE evaluated | Yes |
Description | High-pressure hose 2 1/2" with victaulic connections |
Hose length [in] | 39.4 in |
Hose length [m] | 1 mm |
Hose type ISO 1436 | 4 layer hose |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 2.5 in |
Inner diameter [mm] | 65 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
Approval | CE |
Bending radius [in] | 7.87 in, max. 180° |
Bending radius [mm] | 200 mm, max. 180° |
CE evaluated | Yes |
Description | High-pressure hose 2 1/2" with victaulic connections |
Hose length [in] | 39.4 in |
Hose length [m] | 1 mm |
Hose type ISO 1436 | 4 layer hose |
In scope of WEEE and contain batteries | No |
Inner diameter [in] | 2.5 in |
Inner diameter [mm] | 65 mm |
Operating pressure [barg] [Max] | 83 barg |
Operating pressure [psig] [Max] | 1200 psig |
Pipe connection | 2.5 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |