Coupling and Bell Housing

180Z0464

APP 11-13, Motor frame Size: IEC 180, 1.26 in, 48 mm

Product details

Gross weight 10.289 Kilogram
Net weight 6.46 Kilogram
Volume 50.787 Liter
EAN 5715162678589

 

Application Desalination
CE evaluated Out of scope
Description Coupling Kit IEC 180/Ø350/Ø48
For product APP 11-13
In scope of WEEE and contain batteries No
Motor frame Size IEC 180
Motor shaft diameter [in] 1.89 in
Motor shaft diameter [mm] 48 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality