Coupling and Bell Housing

180Z0443

APP 16-19+22, Motor frame Size: IEC 200, 1.57 in, 55 mm

Product details

Gross weight 9.277 Kilogram
Net weight 8.845 Kilogram
Volume 44.986 Liter
EAN 5715162678213

 

Application Desalination
CE evaluated Out of scope
Description Coupling kit IEC 200/Ø400/Ø55
For product APP 16-19+22
In scope of WEEE and contain batteries No
Motor frame Size IEC 200
Motor shaft diameter [in] 2.17 in
Motor shaft diameter [mm] 55 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality