Pre filter
180Z0396
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Flow [m³/h] [Max]: 1.80, DOE, Polypropylene
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Flow [m³/h] [Max]: 1.80, DOE, Polypropylene
Gross weight | 0.294 Kilogram |
Net weight | 0.277 Kilogram |
Volume | 1.96 Liter |
EAN | 5715162682227 |
Gross weight | 0.294 Kilogram |
Net weight | 0.277 Kilogram |
Volume | 1.96 Liter |
EAN | 5715162682227 |
CE evaluated | Out of scope |
Description | Pre-filter type A |
Differential pressure at 24 °C [barg] [Max] | 3.4 barg |
Differential pressure at 75 °F [psig] [Max] | 50 psig |
Element inner diameter [in] | 1.02 in |
Element inner diameter [mm] | 26 mm |
Element length [in] | 20 in |
Element length [mm] | 508 mm |
Element outer diameter [in] | 2.5 in |
Element outer diameter [mm] | 64 mm |
End sealing | DOE |
Filtration level | 3 µ Nominal Graded density structure |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [m³/h] [Max] | 1.8 m³/h |
In scope of WEEE and contain batteries | No |
Materials Core | Polypropylene |
Materials Element | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | None |
Type | Pre filter |
Type designation | Pre filter |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Description | Pre-filter type A |
Differential pressure at 24 °C [barg] [Max] | 3.4 barg |
Differential pressure at 75 °F [psig] [Max] | 50 psig |
Element inner diameter [in] | 1.02 in |
Element inner diameter [mm] | 26 mm |
Element length [in] | 20 in |
Element length [mm] | 508 mm |
Element outer diameter [in] | 2.5 in |
Element outer diameter [mm] | 64 mm |
End sealing | DOE |
Filtration level | 3 µ Nominal Graded density structure |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [m³/h] [Max] | 1.8 m³/h |
In scope of WEEE and contain batteries | No |
Materials Core | Polypropylene |
Materials Element | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | None |
Type | Pre filter |
Type designation | Pre filter |
UL evaluated | Out of scope |