Hose
180Z0298
Low Pressure hose kit with 2" victaulic connections, Operating pressure [barg] [Max]: 10, 2.13 m, 2.0 in Vic.
Low Pressure hose kit with 2" victaulic connections, Operating pressure [barg] [Max]: 10, 2.13 m, 2.0 in Vic.
Gross weight | 9.081 Kilogram |
Net weight | 7.544 Kilogram |
Volume | 92.312 Liter |
EAN | 5715162676110 |
Gross weight | 9.081 Kilogram |
Net weight | 7.544 Kilogram |
Volume | 92.312 Liter |
EAN | 5715162676110 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Low Pressure hose kit with 2" victaulic connections |
Hose length [in] | 84 in |
Hose length [m] | 2.13 m |
Hose materials | Chloridebutyl rubber (IIR) |
Hose type | FDA Tilt.21 - item 177.2600 and BFR XXI Cat. 2 |
Hosetails material | Super Duplex |
Inner diameter [in] | 2 in |
Inner diameter [mm] | 50.8 mm |
Length [in] | 84 in |
Length [m] | 2.14 m |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 0 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 32 °F |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Pipe connection | 2.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Size - one end | 2” Victaulic (OD 60.3 mm) |
Size - second end | 2” Victaulic (OD 60.3 mm) |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
UV resistant | Limited lifetime |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Low Pressure hose kit with 2" victaulic connections |
Hose length [in] | 84 in |
Hose length [m] | 2.13 m |
Hose materials | Chloridebutyl rubber (IIR) |
Hose type | FDA Tilt.21 - item 177.2600 and BFR XXI Cat. 2 |
Hosetails material | Super Duplex |
Inner diameter [in] | 2 in |
Inner diameter [mm] | 50.8 mm |
Length [in] | 84 in |
Length [m] | 2.14 m |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 0 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 32 °F |
Operating pressure [barg] [Max] | 10 barg |
Operating pressure [psig] [Max] | 145 psig |
Pipe connection | 2.0 in Vic. |
Pipe connection material | Super duplex EN 1.4410 |
Product description | Hoses and connectors |
Product group | Accessories |
REACH Candidate List substances | No |
Size - one end | 2” Victaulic (OD 60.3 mm) |
Size - second end | 2” Victaulic (OD 60.3 mm) |
Type | Hose |
Type designation | Hose |
UL evaluated | Out of scope |
UV resistant | Limited lifetime |