Filter element
180Z0285
Flow [gpm] [Max]: 44.900, Flow [l/min] [Max]: 170.00, Flow [m³/h] [Max]: 10.20, 10 µ abs, SOE, Polypropylene
Flow [gpm] [Max]: 44.900, Flow [l/min] [Max]: 170.00, Flow [m³/h] [Max]: 10.20, 10 µ abs, SOE, Polypropylene
Gross weight | 1.242 Kilogram |
Net weight | 1.105 Kilogram |
Volume | 8.768 Liter |
EAN | 5715162682272 |
Gross weight | 1.242 Kilogram |
Net weight | 1.105 Kilogram |
Volume | 8.768 Liter |
EAN | 5715162682272 |
CE evaluated | Out of scope |
Description | Filter element type 5 |
Differential pressure at 24 °C [barg] [Max] | 3 barg |
Differential pressure at 75 °F [psig] [Max] | 44 psig |
Effective surface [m2] | 2.45 m² |
Effective surface [sq.ft.] | 26 ft² |
Element inner diameter [in] | 1.8 in |
Element inner diameter [mm] | 46 mm |
Element length [in] | 20 in |
Element length [mm] | 508 mm |
Element outer diameter [in] | 4.5 in |
Element outer diameter [mm] | 115 mm |
End sealing | SOE |
Filtration level (Beta |
10 µ abs |
Fit to housing | 180Z0082 |
Flow [gpm] [Max] | 44.9 gal/min |
Flow [l/min] [Max] | 170 l/min |
Flow [m³/h] [Max] | 10.2 m³/h |
In scope of WEEE and contain batteries | No |
Materials Element | Polypropylene |
Materials End caps | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Sealing | Inside O-ring |
Type | Filter element |
Type designation | Filter element |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Description | Filter element type 5 |
Differential pressure at 24 °C [barg] [Max] | 3 barg |
Differential pressure at 75 °F [psig] [Max] | 44 psig |
Effective surface [m2] | 2.45 m² |
Effective surface [sq.ft.] | 26 ft² |
Element inner diameter [in] | 1.8 in |
Element inner diameter [mm] | 46 mm |
Element length [in] | 20 in |
Element length [mm] | 508 mm |
Element outer diameter [in] | 4.5 in |
Element outer diameter [mm] | 115 mm |
End sealing | SOE |
Filtration level (Beta |
10 µ abs |
Fit to housing | 180Z0082 |
Flow [gpm] [Max] | 44.9 gal/min |
Flow [l/min] [Max] | 170 l/min |
Flow [m³/h] [Max] | 10.2 m³/h |
In scope of WEEE and contain batteries | No |
Materials Element | Polypropylene |
Materials End caps | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Sealing | Inside O-ring |
Type | Filter element |
Type designation | Filter element |
UL evaluated | Out of scope |