Filter housing 5''
180Z0281
Flow [gpm] [Max]: 4.000, Flow [l/min] [Max]: 15.00, Flow [m³/h] [Max]: 0.90, Outlet connection: ½” BSP, Inlet Connection: ½” BSP, 184 mm
Flow [gpm] [Max]: 4.000, Flow [l/min] [Max]: 15.00, Flow [m³/h] [Max]: 0.90, Outlet connection: ½” BSP, Inlet Connection: ½” BSP, 184 mm
Gross weight | 0.682 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 3.175 Liter |
EAN | 5715162682203 |
Gross weight | 0.682 Kilogram |
Net weight | 0.5 Kilogram |
Volume | 3.175 Liter |
EAN | 5715162682203 |
CE evaluated | Out of scope |
Color | Blue |
Colour | Blue |
Description | Housing 5” |
Fit to element | 180Z0037 |
Flow [gpm] [Max] | 4 gal/min |
Flow [l/min] [Max] | 15 l/min |
Flow [m³/h] [Max] | 0.9 m³/h |
Housing diameter [in] | 4.52 in |
Housing diameter [mm] | 115 mm |
Housing length [in] | 7.24 in |
Housing length [mm] | 184 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | ½” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | ½” BSP |
Pressure at 113 °F [psig] [Max] | 125 psig |
Pressure at 45 °C [barg] [Max] | 8.6 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 5'' |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Color | Blue |
Colour | Blue |
Description | Housing 5” |
Fit to element | 180Z0037 |
Flow [gpm] [Max] | 4 gal/min |
Flow [l/min] [Max] | 15 l/min |
Flow [m³/h] [Max] | 0.9 m³/h |
Housing diameter [in] | 4.52 in |
Housing diameter [mm] | 115 mm |
Housing length [in] | 7.24 in |
Housing length [mm] | 184 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | ½” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | ½” BSP |
Pressure at 113 °F [psig] [Max] | 125 psig |
Pressure at 45 °C [barg] [Max] | 8.6 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 5'' |
UL evaluated | Out of scope |