Coupling and Bell Housing

180Z0275

APP 0.6-3.5, Motor frame Size: IEC 160, 0.63 in, 42 mm

Product details

Gross weight 5.544 Kilogram
Net weight 4.5 Kilogram
Volume 50.662 Liter
EAN 5715162676219

 

Application Desalination
CE evaluated Out of scope
Description Couplings kit IEC 160, ø350/ø42
For product APP 0.6-3.5
In scope of WEEE and contain batteries No
Motor frame Size IEC 160
Motor shaft diameter [in] 1.65 in
Motor shaft diameter [mm] 42 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
REACH Candidate List substances No
Type Coupling and Bell Housing
Type designation Coupling and Bell Housing
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality