Coupling

180Z0269

APP 16-22; APP W HC 15-30; APP 21-46, Motor frame Size: IEC 250, 1.57 in, 65 mm

Product details

Gross weight 7.952 Kilogram
Net weight 7.655 Kilogram
Volume 5.88 Liter
EAN 5715162680971

 

Application Desalination
CE evaluated Out of scope
Description Coupling APP21-APP30 Softex IEC250
For product APP 16-22
APP 21-46
APP W HC 15-30
In scope of WEEE and contain batteries No
Motor frame Size IEC 250
Motor shaft diameter [in] 2.56 in
Motor shaft diameter [mm] 65 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.57 in
Pump shaft diameter [mm] 40 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality