Coupling

180Z0254

APP 11-13, Motor frame Size: IEC 225, 1.26 in, 60 mm

Product details

Gross weight 5.134 Kilogram
Net weight 3.96 Kilogram
Volume 3.681 Liter
EAN 5702428793995

 

Application Desalination
CE evaluated Out of scope
Description Coupling APP 11-13 IEC225
For product APP 11-13
In scope of WEEE and contain batteries No
Motor frame Size IEC 225
Motor shaft diameter [in] 2.36 in
Motor shaft diameter [mm] 60 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality