Coupling and Bell Housing
180Z0249
APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 200, 1.26 in, 55 mm
APP 5.1-10.2; PAH 50-100, Motor frame Size: IEC 200, 1.26 in, 55 mm
Gross weight | 9.807 Kilogram |
Net weight | 9.025 Kilogram |
Volume | 50.662 Liter |
EAN | 5715162677322 |
Gross weight | 9.807 Kilogram |
Net weight | 9.025 Kilogram |
Volume | 50.662 Liter |
EAN | 5715162677322 |
Application |
Desalination Industrial Water |
CE evaluated | Out of scope |
Description | Coupling kit IEC 200 ø400/ø55 |
For product |
PAH 50-100 APP 5.1-10.2 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC 200 |
Motor shaft diameter [in] | 2.17 in |
Motor shaft diameter [mm] | 55 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.26 in |
Pump shaft diameter [mm] | 32 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |
Application |
Desalination Industrial Water |
CE evaluated | Out of scope |
Description | Coupling kit IEC 200 ø400/ø55 |
For product |
PAH 50-100 APP 5.1-10.2 |
In scope of WEEE and contain batteries | No |
Motor frame Size | IEC 200 |
Motor shaft diameter [in] | 2.17 in |
Motor shaft diameter [mm] | 55 mm |
Product description | Couplings and Bell Housings |
Product group | Accessories |
Pump shaft diameter [in] | 1.26 in |
Pump shaft diameter [mm] | 32 mm |
REACH Candidate List substances | No |
Type | Coupling and Bell Housing |
Type designation | Coupling and Bell Housing |
UL evaluated | Out of scope |