Coupling

180Z0248

APP 5.1-10.2; APP 11-13, Motor frame Size: IEC 200, 1.26 in, 55 mm

Product details

Gross weight 3.677 Kilogram
Net weight 3.531 Kilogram
Volume 3.408 Liter
EAN 5715162675946

 

Application Desalination
CE evaluated Out of scope
Description APP 5.1-10.2 ; APP 11-13; iSave 50-70
For product APP 11-13
APP 5.1-10.2
In scope of WEEE and contain batteries No
Motor frame Size IEC 200
Motor shaft diameter [in] 2.17 in
Motor shaft diameter [mm] 55 mm
Product description Couplings and Bell Housings
Product group Accessories
Pump shaft diameter [in] 1.26 in
Pump shaft diameter [mm] 32 mm
REACH Candidate List substances No
Type Coupling
Type designation Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality