Tool kit, PAH 4; PAH 12.5; PAH 2; PAHT 6.3; PAHT 12.5; PAHT 10; PAHT 4; PAH 10; PAH 6.3; PAHT 2; PAHT 3.2
180Z0235
Tool kit, PAH 2-12.5, PAHT 2-12.5
Tool kit, PAH 2-12.5, PAHT 2-12.5
Gross weight | 0.092 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.442 Liter |
EAN | 5715162675205 |
Gross weight | 0.092 Kilogram |
Net weight | 0.06 Kilogram |
Volume | 0.442 Liter |
EAN | 5715162675205 |
Description | Tool kit, PAH 2-12.5, PAHT 2-12.5 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAH/T pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part for PAH/T common |
Type designation | Tool kit |
Used for product |
PAH 2 PAH 4 PAH 6.3 PAH 10 PAH 12.5 PAHT 2 PAHT 3.2 PAHT 4 PAHT 6.3 PAHT 10 PAHT 12.5 |
Description | Tool kit, PAH 2-12.5, PAHT 2-12.5 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAH/T pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part for PAH/T common |
Type designation | Tool kit |
Used for product |
PAH 2 PAH 4 PAH 6.3 PAH 10 PAH 12.5 PAHT 2 PAHT 3.2 PAHT 4 PAHT 6.3 PAHT 10 PAHT 12.5 |