Filter housing 20''
180Z0213
Flow [gpm] [Max]: 15.600, Flow [l/min] [Max]: 60.00, Flow [m³/h] [Max]: 3.60, Outlet connection: ¾” BSP, Inlet Connection: ¾” BSP, 568 mm
Flow [gpm] [Max]: 15.600, Flow [l/min] [Max]: 60.00, Flow [m³/h] [Max]: 3.60, Outlet connection: ¾” BSP, Inlet Connection: ¾” BSP, 568 mm
Gross weight | 2.096 Kilogram |
Net weight | 1.951 Kilogram |
Volume | 11.956 Liter |
EAN | 5715162682258 |
Gross weight | 2.096 Kilogram |
Net weight | 1.951 Kilogram |
Volume | 11.956 Liter |
EAN | 5715162682258 |
CE evaluated | Out of scope |
Color | Blue |
Colour | Blue |
Description | Housing 20” |
Fit to element | 180Z0019 |
Flow [gpm] [Max] | 15.6 gal/min |
Flow [l/min] [Max] | 60 l/min |
Flow [m³/h] [Max] | 3.6 m³/h |
Housing diameter [in] | 5.11 in |
Housing diameter [mm] | 130 mm |
Housing length [in] | 22.36 in |
Housing length [mm] | 568 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | ¾” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | ¾” BSP |
Pressure at 113 °F [psig] [Max] | 125 psig |
Pressure at 45 °C [barg] [Max] | 8.6 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 20'' |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Color | Blue |
Colour | Blue |
Description | Housing 20” |
Fit to element | 180Z0019 |
Flow [gpm] [Max] | 15.6 gal/min |
Flow [l/min] [Max] | 60 l/min |
Flow [m³/h] [Max] | 3.6 m³/h |
Housing diameter [in] | 5.11 in |
Housing diameter [mm] | 130 mm |
Housing length [in] | 22.36 in |
Housing length [mm] | 568 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | ¾” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | ¾” BSP |
Pressure at 113 °F [psig] [Max] | 125 psig |
Pressure at 45 °C [barg] [Max] | 8.6 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 20'' |
UL evaluated | Out of scope |