Filter housing 20''
180Z0082
Flow [gpm] [Max]: 44.900, Flow [l/min] [Max]: 170.00, Flow [m³/h] [Max]: 10.20, Outlet connection: 1½” BSP, Inlet Connection: 1½” BSP, 600 mm
Flow [gpm] [Max]: 44.900, Flow [l/min] [Max]: 170.00, Flow [m³/h] [Max]: 10.20, Outlet connection: 1½” BSP, Inlet Connection: 1½” BSP, 600 mm
Gross weight | 3.778 Kilogram |
Net weight | 3.74 Kilogram |
Volume | 22.722 Liter |
EAN | 5715162682319 |
Gross weight | 3.778 Kilogram |
Net weight | 3.74 Kilogram |
Volume | 22.722 Liter |
EAN | 5715162682319 |
CE evaluated | Out of scope |
Color | Big blue |
Colour | Big blue |
Description | Housing 20” |
Fit to element | 180Z0285 |
Flow [gpm] [Max] | 44.9 gal/min |
Flow [l/min] [Max] | 170 l/min |
Flow [m³/h] [Max] | 10.2 m³/h |
Housing diameter [in] | 7.2 in |
Housing diameter [mm] | 183 mm |
Housing length [in] | 23.62 in |
Housing length [mm] | 600 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | 1½” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | 1½” BSP |
Pressure at 113 °F [psig] [Max] | 90 psig |
Pressure at 45 °C [barg] [Max] | 6.2 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 20'' |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Color | Big blue |
Colour | Big blue |
Description | Housing 20” |
Fit to element | 180Z0285 |
Flow [gpm] [Max] | 44.9 gal/min |
Flow [l/min] [Max] | 170 l/min |
Flow [m³/h] [Max] | 10.2 m³/h |
Housing diameter [in] | 7.2 in |
Housing diameter [mm] | 183 mm |
Housing length [in] | 23.62 in |
Housing length [mm] | 600 mm |
In scope of WEEE and contain batteries | No |
Inlet Connection | 1½” BSP |
Materials Caps | Reinforced polypropylene |
Materials Housing | Polypropylene |
Operating temperature [°C] [max] | 45 °C |
Operating temperature [°F] [max] | 113 °F |
Outlet connection | 1½” BSP |
Pressure at 113 °F [psig] [Max] | 90 psig |
Pressure at 45 °C [barg] [Max] | 6.2 barg |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Type | Filter housing |
Type designation | Filter housing 20'' |
UL evaluated | Out of scope |