Water mist nozzle adapter

180Z0028

Nozzle/house material: AISI316 / 430

Product details

Gross weight 0.05 Kilogram
Net weight 0.04 Kilogram
Volume 0.079 Liter
EAN 5715162682135

 

CE evaluated Out of scope
Description M13 × 1 to 3⁄8 in NPT outer thread
In scope of WEEE and contain batteries No
Nozzle/house material AISI316 / 430
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Type Nozzle
Type designation Water mist nozzle adapter
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality