Water mist nozzle adapter

180Z0017

Nozzle/house material: AISI316 / 430

Product details

Gross weight 0.053 Kilogram
Net weight 0.051 Kilogram
Volume 0.065 Liter
EAN 5715162682098

 

Description 9/16 in 24 UNEF to 12 mm pipe
In scope of WEEE and contain batteries No
Nozzle/house material AISI316 / 430
Product description Nozzles
Product group Accessories
REACH Candidate List substances No
Type Nozzle
Type designation Water mist nozzle adapter

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality