Filter element
180X5225
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Flow [m³/h] [Max]: 1.80, 10 µ abs, SOE, Polypropylene
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Flow [m³/h] [Max]: 1.80, 10 µ abs, SOE, Polypropylene
Gross weight | 0.261 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 2.04 Liter |
EAN | 5715162714850 |
Gross weight | 0.261 Kilogram |
Net weight | 0.248 Kilogram |
Volume | 2.04 Liter |
EAN | 5715162714850 |
CE evaluated | Out of scope |
Description | Filter element type 2 |
Differential pressure at 24 °C [barg] [Max] | 4 barg |
Differential pressure at 75 °F [psig] [Max] | 58 psig |
Effective surface [m2] | 0.55 m² |
Effective surface [sq.ft.] | 6 ft² |
Element inner diameter [in] | 1.06 in |
Element inner diameter [mm] | 27 mm |
Element length [in] | 10 in |
Element length [mm] | 254 mm |
Element outer diameter [in] | 2.75 in |
Element outer diameter [mm] | 70 mm |
End sealing | SOE |
Filtration level (Beta |
10 µ abs |
Fit to housing | 180X5224 |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [m³/h] [Max] | 1.8 m³/h |
In scope of WEEE and contain batteries | No |
Materials Element | Polypropylene |
Materials End caps | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Sealing | Inside O-ring |
Type | Filter element |
Type designation | Filter element |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Description | Filter element type 2 |
Differential pressure at 24 °C [barg] [Max] | 4 barg |
Differential pressure at 75 °F [psig] [Max] | 58 psig |
Effective surface [m2] | 0.55 m² |
Effective surface [sq.ft.] | 6 ft² |
Element inner diameter [in] | 1.06 in |
Element inner diameter [mm] | 27 mm |
Element length [in] | 10 in |
Element length [mm] | 254 mm |
Element outer diameter [in] | 2.75 in |
Element outer diameter [mm] | 70 mm |
End sealing | SOE |
Filtration level (Beta |
10 µ abs |
Fit to housing | 180X5224 |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [m³/h] [Max] | 1.8 m³/h |
In scope of WEEE and contain batteries | No |
Materials Element | Polypropylene |
Materials End caps | Polypropylene |
Operating temperature [°C] [max] | 50 °C |
Operating temperature [°F] [max] | 122 °F |
Product description | Filters |
Product group | Accessories |
REACH Candidate List substances | No |
Seal Material | Buna-N |
Sealing | Inside O-ring |
Type | Filter element |
Type designation | Filter element |
UL evaluated | Out of scope |