Solenoid operated valves, VDHT BL2 HP 3/4-3/4 NC, Industrial

180L1027

Flow [gpm] [Max]: 32.000, Flow [l/min] [Max]: 120.00, Operating pressure [barg] [Max]: 210, Operating pressure [psig] [Max]: 3000, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 3/4

Product details

Gross weight 5.086 Kilogram
Net weight 4.616 Kilogram
Volume 7.565 Liter
EAN 5715162675762

 

Application Industrial
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VDHT BL2 HP 3/4 NC BSP N
Flow [gpm] [Max] 32 gal/min
Flow [l/min] [Max] 120 l/min
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 210 barg
Operating pressure [psig] [Max] 3000 psig
Outlet connection size [in] 3/4
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BL2 HP 3/4-3/4 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality