Solenoid operated valves, VDHT BL3 3/4-3/4 NC, Industrial

180L1025

Flow [gpm] [Max]: 32, Flow [l/min] [Max]: 120, Operating pressure [barg] [Max]: 14, Operating pressure [psig] [Max]: 203, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 3/4

Product details

Gross weight 8.145 Kilogram
Net weight 7.089 Kilogram
Volume 22.23 Liter
EAN 5715162674130

 

Application Industrial
Approval UL
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VDHT BL3 3/4 NC BSP N
Flow [gpm] [Max] 32 gal/min
Flow [l/min] [Max] 120 l/min
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2030 psig
Outlet connection size [in] 3/4
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BL3 3/4-3/4 NC
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality