Solenoid operated valves, VDHT B2 1/2-1/2 NC-NO, Industrial

180L0258

Flow [gpm] [Max]: 16, Flow [l/min] [Max]: 60, Operating pressure [barg] [Max]: 16, Operating pressure [psig] [Max]: 240, Connection standard: BSP, Inlet connection size [in]: 1/2, Outlet connection size [in]: 1/2

Product details

Gross weight 3.584 Kilogram
Net weight 3.334 Kilogram
Volume 6.101 Liter
EAN 5715162673225

 

Application Industrial
Approval UL
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VDHT B2 1/2 NC-NO BSP
Flow [gpm] [Max] 16 gal/min
Flow [l/min] [Max] 60 l/min
Function NC
NO
Inlet connection size [in] 1/2
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 160 barg
Operating pressure [psig] [Max] 2400 psig
Outlet connection size [in] 1/2
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT B2 1/2-1/2 NC-NO
UK RoHS compliance Out of scope
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality