Solenoid operated valves, VDHT 15 EC NC-NO, Industrial
180L0240
Flow [gpm] [Max]: 4.000, Flow [l/min] [Max]: 15.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: Cetop 3
Flow [gpm] [Max]: 4.000, Flow [l/min] [Max]: 15.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: Cetop 3
Gross weight | 1.704 Kilogram |
Net weight | 1.7 Kilogram |
Volume | 2.067 Liter |
EAN | 5715162673638 |
Gross weight | 1.704 Kilogram |
Net weight | 1.7 Kilogram |
Volume | 2.067 Liter |
EAN | 5715162673638 |
Actuator size [mm] | 13.5 mm |
Application | Industrial |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 250 ms |
Closing Time [ms] [Min] | 250 ms |
Connection standard | Cetop 3 |
Description | VDHT 15 EC CETOP3 |
Direction | Manifold |
Flow [gpm] [Max] | 4 gal/min |
Flow [gpm] [Min] | 0.3 gal/min |
Flow [l/min] [Max] | 15 l/min |
Flow [l/min] [Min] | 1 l/min |
Function |
NO NC |
In scope of WEEE and contain batteries | No |
Material type | Neutral media |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °C |
Media temperature [°F] [Min] | 36 °C |
Number of ways | 3/2 |
Opening time [ms] [Max] | 250 ms |
Opening time [ms] [Min] | 250 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 2 barg |
Operating pressure [psig] [Max] | 2000 psig |
Operating pressure [psig] [Min] | 29 psig |
Operation | Direct pilot operated |
Parts Program name | VDHT |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDHT 3/2 |
Type designation | VDHT 15 EC NC-NO |
UK RoHS compliance | Out of scope |
Actuator size [mm] | 13.5 mm |
Application | Industrial |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 250 ms |
Closing Time [ms] [Min] | 250 ms |
Connection standard | Cetop 3 |
Description | VDHT 15 EC CETOP3 |
Direction | Manifold |
Flow [gpm] [Max] | 4 gal/min |
Flow [gpm] [Min] | 0.3 gal/min |
Flow [l/min] [Max] | 15 l/min |
Flow [l/min] [Min] | 1 l/min |
Function |
NO NC |
In scope of WEEE and contain batteries | No |
Material type | Neutral media |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 122 °C |
Media temperature [°F] [Min] | 36 °C |
Number of ways | 3/2 |
Opening time [ms] [Max] | 250 ms |
Opening time [ms] [Min] | 250 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [barg] [Min] | 2 barg |
Operating pressure [psig] [Max] | 2000 psig |
Operating pressure [psig] [Min] | 29 psig |
Operation | Direct pilot operated |
Parts Program name | VDHT |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDHT 3/2 |
Type designation | VDHT 15 EC NC-NO |
UK RoHS compliance | Out of scope |