Solenoid operated valves, VDHT 30 EC NO, Industrial
180L0097
Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 16, Operating pressure [psig] [Max]: 240, Connection standard: Cetop 3
Flow [gpm] [Max]: 8, Flow [l/min] [Max]: 30, Operating pressure [barg] [Max]: 16, Operating pressure [psig] [Max]: 240, Connection standard: Cetop 3
Gross weight | 1.004 Kilogram |
Net weight | 0.94 Kilogram |
Volume | 1.651 Liter |
EAN | 5715162675229 |
Gross weight | 1.004 Kilogram |
Net weight | 0.94 Kilogram |
Volume | 1.651 Liter |
EAN | 5715162675229 |
Actuator size [mm] | 13.5 mm |
Application | Industrial |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 300 ms |
Closing Time [ms] [Min] | 200 ms |
Connection standard | Cetop 3 |
Contain batteries | No |
Description | VDHT 30 EC3 NO BSP |
Direction | Manifold |
Flow [gpm] [Max] | 8 gal/min |
Flow [gpm] [Min] | 0 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 0 l/min |
Function | NO |
Material type | Neutral media |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 194 °F |
Media temperature [°F] [Min] | 36 °F |
Number of ways | 2/2 |
Opening time [ms] [Max] | 125 ms |
Opening time [ms] [Min] | 100 ms |
Operating pressure [barg] [Max] | 160 barg |
Operating pressure [barg] [Min] | 4 barg |
Operating pressure [psig] [Max] | 2400 psig |
Operating pressure [psig] [Min] | 51 psig |
Operation | Pilot operated |
Parts Program name | VDHT |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDHT 2/2 |
Type designation | VDHT 30 EC NO |
UK RoHS compliance | Out of scope |
Actuator size [mm] | 13.5 mm |
Application | Industrial |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 300 ms |
Closing Time [ms] [Min] | 200 ms |
Connection standard | Cetop 3 |
Contain batteries | No |
Description | VDHT 30 EC3 NO BSP |
Direction | Manifold |
Flow [gpm] [Max] | 8 gal/min |
Flow [gpm] [Min] | 0 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 0 l/min |
Function | NO |
Material type | Neutral media |
Media temperature [°C] [Max] | 90 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature [°F] [Max] | 194 °F |
Media temperature [°F] [Min] | 36 °F |
Number of ways | 2/2 |
Opening time [ms] [Max] | 125 ms |
Opening time [ms] [Min] | 100 ms |
Operating pressure [barg] [Max] | 160 barg |
Operating pressure [barg] [Min] | 4 barg |
Operating pressure [psig] [Max] | 2400 psig |
Operating pressure [psig] [Min] | 51 psig |
Operation | Pilot operated |
Parts Program name | VDHT |
Piston diameter Ø [mm] | 18 mm |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Seal Material | FKM |
Serviceable | Yes |
Type | VDHT 2/2 |
Type designation | VDHT 30 EC NO |
UK RoHS compliance | Out of scope |