Valve Block, FOR 4 VDH 30 EC 4/3

180L0084

BLOCK FOR 4 CETOP 3 VALVES 4/3

Product details

Gross weight 9.885 Kilogram
Net weight 9.635 Kilogram
Volume 3.443 Liter
EAN 5715162675144

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Description BLOCK FOR 4 CETOP 3 VALVES 4/3
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH 4/3
Type designation FOR 4 VDH 30 EC 4/3
UK RoHS compliance Out of scope
UL evaluated Out of scope
Used for product VDH 30 EC 4/3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality