Valve Block, FOR 2 VDH 30 EC 4/3

180L0082

CETOP 3 BLOCK FOR 2 VDH30EC 4/3

Product details

Gross weight 4.491 Kilogram
Net weight 4.415 Kilogram
Volume 1.651 Liter
EAN 5715162675724

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Compatible valves VDH 30 EC
Connection standard BSP
Connection type Thread
Description CETOP 3 BLOCK FOR 2 VDH30EC 4/3
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH 4/3
Type designation FOR 2 VDH 30 EC 4/3
UK RoHS compliance Out of scope
UL evaluated Out of scope
Used for product VDH 30 EC 4/3

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality