Valve Block, FOR 3 VDH 30 EC 2/2

180L0063

Cetop 3 Block for 3 VDH /VDHT 30 EC3

Product details

Gross weight 2.897 Kilogram
Net weight 2.851 Kilogram
Volume 0.939 Liter
EAN 5715162674987

 

Actuator size [mm] 13.5 mm
Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Compatible valves VDH
VDHT 30 EC
Connection standard BSP
Connection type Thread
Description Cetop 3 Block for 3 VDH /VDHT 30 EC3
EU RoHS compliance Out of scope
Flow [gpm] [Max] 8 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 30 l/min
Flow [l/min] [Min] 0 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Operating pressure [barg] [Max] 160 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2400 psig
Operating pressure [psig] [Min] 51 psig
Outlet connection size [in] 3/8 in
Parts Program name Block
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH/VDHT 2/2
Type designation FOR 3 VDH 30 EC 2/2
UK RoHS compliance Out of scope
UL evaluated Out of scope
Used for product VDH 30 EC 2/2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality