Solenoid operated valves, VDH 30 EC, Hydraulic
180L0046
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3
Gross weight | 4.05 Kilogram |
Net weight | 3 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162674321 |
Gross weight | 4.05 Kilogram |
Net weight | 3 Kilogram |
Volume | 6.248 Liter |
EAN | 5715162674321 |
Application | Hydraulic |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 130 ms |
Connection standard | Cetop 3 |
Description | VDH30EC 4/3 CETOP 3 NC AISI 316 |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [gpm] [Min] | 0.2 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 1 l/min |
Function | NC |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 37 °F |
Number of ways | 4/3 |
Opening time [ms] [Max] | 110 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VDH 3/2, 4/3 |
Type designation | VDH 30 EC |
UK RoHS compliance | Out of scope |
Application | Hydraulic |
Body material | AISI 304 |
China RoHS compliance | Out of scope |
Closing Time [ms] [Max] | 130 ms |
Connection standard | Cetop 3 |
Description | VDH30EC 4/3 CETOP 3 NC AISI 316 |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [gpm] [Min] | 0.2 gal/min |
Flow [l/min] [Max] | 30 l/min |
Flow [l/min] [Min] | 1 l/min |
Function | NC |
In scope of WEEE and contain batteries | No |
Media temperature [°C] [Max] | 50 °C |
Media temperature [°C] [Min] | 3 °C |
Media temperature [°F] [Max] | 122 °F |
Media temperature [°F] [Min] | 37 °F |
Number of ways | 4/3 |
Opening time [ms] [Max] | 110 ms |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Product description | Solenoid operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VDH 3/2, 4/3 |
Type designation | VDH 30 EC |
UK RoHS compliance | Out of scope |