Valve, VCM 22 M52 to 2 VIC
180H0256
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M52 x 1,5, Outlet connection: Victaulic 2 in, Rated flow [gpm]: 97, Rated flow [m³/h]: 22
Opening pressure [barg]: 0.3, 4.3 psig, Inlet Connection: M52 x 1,5, Outlet connection: Victaulic 2 in, Rated flow [gpm]: 97, Rated flow [m³/h]: 22
Gross weight | 2.09 Kilogram |
Net weight | 1.505 Kilogram |
Volume | 6.163 Liter |
EAN | 5715162672143 |
Gross weight | 2.09 Kilogram |
Net weight | 1.505 Kilogram |
Volume | 6.163 Liter |
EAN | 5715162672143 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 22 M52 to 2 VIC / Used for E and F frame pumps |
Inlet Connection | M52 x 1,5 |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 2 in |
Pressure loss at max. Flow [barg] | 0.5 barg |
Pressure loss at max. Flow [psig] | 7.3 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 97 gal/min |
Rated flow [m³/h] | 22 m³/h |
REACH Candidate List substances | No |
Type | VCM 22 |
Type designation | VCM 22 M52 to 2 VIC |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | VCM 22 M52 to 2 VIC / Used for E and F frame pumps |
Inlet Connection | M52 x 1,5 |
Opening pressure [barg] | 0.3 barg |
Opening pressure [psig] | 4.3 psig |
Operating pressure [barg] [Max] | 80 barg |
Operating pressure [psig] [Max] | 1160 psig |
Outlet connection | Victaulic 2 in |
Pressure loss at max. Flow [barg] | 0.5 barg |
Pressure loss at max. Flow [psig] | 7.3 psig |
Product description | Check valves |
Product group | Valve |
Rated flow [gpm] | 97 gal/min |
Rated flow [m³/h] | 22 m³/h |
REACH Candidate List substances | No |
Type | VCM 22 |
Type designation | VCM 22 M52 to 2 VIC |
UL evaluated | Out of scope |