Manually operated valves, VOCH 30 MC
180H0143
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, port connection: CETOP 3
Flow [gpm] [Max]: 7.900, Flow [l/min] [Max]: 30.00, port connection: CETOP 3
Gross weight | 1.82 Kilogram |
Net weight | 1.678 Kilogram |
Volume | 2.35 Liter |
EAN | 5715162675427 |
Gross weight | 1.82 Kilogram |
Net weight | 1.678 Kilogram |
Volume | 2.35 Liter |
EAN | 5715162675427 |
Body material | AISI 304 /AISI 316L |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | ISO 4401 |
Contain batteries | No |
Description | VOCH30MC -CETOP3 THROTTLE/CHECK VALVE |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet Connection | Cetop 3 |
Media temperature [°C] [Max] | 80 °C |
Media temperature [°C] [Min] | 2 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Outlet connection | Cetop 3 |
port connection | CETOP 3 |
Product description | Manually operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VOCH M |
Type designation | VOCH 30 MC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Body material | AISI 304 /AISI 316L |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Connection standard | ISO 4401 |
Contain batteries | No |
Description | VOCH30MC -CETOP3 THROTTLE/CHECK VALVE |
EU RoHS compliance | Out of scope |
Flow [gpm] [Max] | 7.9 gal/min |
Flow [l/min] [Max] | 30 l/min |
Inlet Connection | Cetop 3 |
Media temperature [°C] [Max] | 80 °C |
Media temperature [°C] [Min] | 2 °C |
Operating pressure [barg] [Max] | 140 barg |
Operating pressure [psig] [Max] | 2030 psig |
Outlet connection | Cetop 3 |
port connection | CETOP 3 |
Product description | Manually operated valves |
Product group | Valve |
REACH Candidate List substances | No |
Type | VOCH M |
Type designation | VOCH 30 MC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |